IESNA:LM-63-2002
[TEST]P1460439
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB2C-8540-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES AT 555MA 85CRI 4000k FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (20) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]8.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9090.6
TILT=NONE
20 -1 1 37 22 1 1 0.6667 0.3333 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1259.3 1341.8 1476.0 1659.1 1857.5 2071.4 2282.4 2508.9 2717.1 2988.3 3272.0 3572.5 3825.5 4037.9 4141.4 4140.0 
4042.1 3857.6 3615.8 3276.2 2865.3 2262.9 1675.8 1218.8 887.5 652.7 510.2 413.7 349.4 289.3 237.6 188.7 135.6 78.3 
18.2 1.4 0.0 
1259.3 1340.4 1484.4 1646.5 1856.1 2070.0 2293.6 2507.5 2740.9 2985.5 3279.0 3578.1 3829.7 4026.8 4154.0 4152.6 
4058.9 3870.2 3624.2 3305.6 2862.5 2296.4 1752.7 1218.8 881.9 648.5 514.4 419.3 350.8 293.5 234.8 187.3 128.6 78.3 
19.6 1.4 0.0 
1259.3 1341.8 1480.2 1654.9 1839.4 2061.6 2278.2 2478.1 2704.5 2951.9 3232.9 3519.4 3772.4 3965.3 4109.2 4137.2 
4067.3 3896.8 3650.8 3369.8 2979.9 2444.6 1937.2 1415.9 1024.5 724.0 557.7 444.5 374.6 318.7 254.4 205.5 139.8 
82.5 22.4 1.4 0.0 
1259.3 1348.8 1470.4 1625.5 1808.6 2004.3 2211.2 2411.0 2634.7 2845.7 3104.3 3364.3 3614.4 3819.9 3976.4 4050.5 
4022.6 3874.4 3674.5 3452.3 3115.5 2711.5 2207.0 1673.0 1245.3 908.5 670.9 521.3 429.1 353.6 297.7 246.0 177.5 
111.8 28.0 2.8 0.0 
1259.3 1334.8 1448.0 1586.4 1749.9 1930.2 2116.1 2302.0 2499.1 2703.1 2907.2 3158.8 3378.2 3599.1 3772.4 3881.4 
3910.8 3856.2 3706.7 3509.6 3286.0 2993.9 2603.9 2155.2 1631.1 1209.0 908.5 693.3 525.5 423.5 343.8 273.9 206.9 
132.8 39.1 2.8 0.0 
1259.3 1327.8 1418.7 1536.1 1673.0 1819.8 1979.1 2160.8 2345.3 2518.6 2708.7 2903.0 3109.9 3311.1 3499.8 3648.0 
3744.4 3761.2 3696.9 3576.7 3386.6 3179.8 2946.3 2652.8 2193.0 1709.4 1231.4 890.3 669.5 515.8 402.5 315.9 234.8 
152.3 55.9 2.8 0.0 
1259.3 1313.8 1382.3 1466.2 1587.8 1717.8 1850.6 2001.5 2159.4 2314.6 2473.9 2658.4 2813.6 2993.9 3189.5 3354.5 
3487.3 3590.7 3635.4 3620.0 3526.4 3379.6 3197.9 3027.4 2856.9 2571.8 2172.0 1663.3 1169.9 785.5 553.5 398.3 
275.3 176.1 64.3 2.8 0.0 
1259.3 1295.7 1341.8 1417.3 1502.5 1607.4 1716.4 1824.0 1955.4 2096.5 2250.3 2399.8 2550.8 2694.8 2865.3 3042.8 
3200.7 3355.9 3494.2 3585.1 3646.6 3645.2 3572.5 3448.1 3334.9 3281.8 3280.4 3184.0 2898.8 2374.7 1684.2 
1067.8 570.3 303.3 97.8 4.2 0.0 
1259.3 1281.7 1319.4 1365.5 1434.0 1499.7 1594.8 1682.8 1784.9 1899.5 2032.3 2151.1 2272.7 2416.6 2549.4 2715.7 
2866.7 3020.4 3196.5 3360.1 3544.6 3719.3 3880.0 4000.2 4103.6 4156.7 4163.7 4147.0 4058.9 3759.8 3192.3 
2346.7 1378.1 659.7 164.9 5.6 0.0 
1259.3 1271.9 1302.7 1337.6 1386.5 1449.4 1522.1 1603.2 1688.4 1782.1 1885.5 2000.1 2111.9 2230.7 2348.1 2483.7 
2617.9 2753.5 2893.2 3047.0 3230.1 3435.5 3662.0 3916.3 4180.5 4425.1 4648.7 4707.4 4514.6 3970.9 3150.4 
2307.6 1339.0 680.7 177.5 5.6 0.0 
1259.3 1269.1 1295.7 1329.2 1368.3 1428.4 1495.5 1569.6 1652.1 1737.3 1838.0 1930.2 2039.2 2149.7 2267.1 2384.5 
2511.7 2631.9 2752.1 2890.4 3055.4 3245.5 3456.5 3705.3 3975.0 4254.6 4488.0 4597.0 4432.1 3908.0 3074.9 
2247.5 1358.6 656.9 176.1 5.6 0.0 
1259.3 1263.5 1283.1 1309.6 1351.6 1401.9 1460.6 1529.1 1603.2 1675.8 1761.1 1851.9 1940.0 2043.4 2144.1 2247.5 
2355.1 2450.2 2531.2 2630.5 2745.1 2865.3 3031.6 3209.1 3429.9 3642.4 3839.5 3924.7 3842.3 3446.7 2830.3 
2061.6 1285.9 661.1 157.9 5.6 0.0 
1259.3 1262.1 1274.7 1297.1 1333.4 1379.5 1438.2 1496.9 1564.0 1638.1 1713.6 1791.8 1870.1 1952.6 2039.2 2120.3 2204.2 
2276.8 2313.2 2371.9 2430.6 2493.5 2578.8 2676.6 2812.2 2949.1 3079.1 3188.1 3156.0 2841.5 2309.0 1632.5 
960.2 501.8 142.6 5.6 0.0 
1259.3 1249.5 1260.7 1277.5 1311.0 1353.0 1408.9 1462.0 1523.5 1589.2 1652.1 1709.4 1768.1 1814.2 1864.5 1902.3 1930.2 
1945.6 1935.8 1928.8 1924.6 1927.4 1938.6 1959.6 1990.3 2043.4 2075.6 2032.3 1810.0 1390.7 978.4 596.8 345.2 
216.6 85.3 4.2 0.0 
1259.3 1242.6 1248.1 1264.9 1297.1 1343.2 1396.3 1448.0 1502.5 1559.8 1606.0 1650.7 1675.8 1699.6 1717.8 1719.2 1706.6 
1689.8 1656.3 1618.5 1569.6 1509.5 1431.2 1337.6 1237.0 1121.0 984.0 821.8 627.6 450.1 306.1 227.8 169.1 118.8 48.9 2.8 
0.0 
1259.3 1243.9 1248.1 1264.9 1295.7 1340.4 1390.7 1436.8 1487.1 1529.1 1561.2 1585.0 1590.6 1585.0 1569.6 1541.7 1496.9 
1442.4 1372.5 1290.1 1190.8 1069.2 930.9 788.3 647.1 519.9 427.7 350.8 292.1 250.2 215.2 178.9 138.4 86.7 32.1 2.8 0.0 
1259.3 1238.4 1242.6 1260.7 1294.3 1337.6 1385.1 1424.3 1464.8 1494.1 1512.3 1510.9 1494.1 1466.2 1421.5 1361.4 1292.9 
1214.6 1126.5 1014.7 883.3 736.6 608.0 494.8 413.7 356.4 324.3 299.1 273.9 244.6 212.4 183.1 135.6 82.5 30.7 1.4 0.0 
1259.3 1231.4 1239.8 1260.7 1292.9 1334.8 1371.1 1411.7 1439.6 1455.0 1459.2 1439.6 1404.7 1354.4 1292.9 1220.2 1141.9 1048.3 
928.1 799.5 672.3 559.1 471.0 402.5 363.4 342.4 327.1 304.7 278.1 248.8 223.6 188.7 132.8 82.5 21.0 1.4 0.0 
1259.3 1231.4 1232.8 1255.1 1291.5 1326.4 1362.8 1392.1 1414.5 1421.5 1415.9 1390.7 1340.4 1276.1 1202.0 1122.4 1034.3 918.3 793.9 
673.7 561.9 475.2 408.1 371.8 356.4 343.8 327.1 310.3 283.7 258.6 230.6 180.3 120.2 64.3 8.4 1.4 0.0 
1259.3 1227.2 1231.4 1253.7 1284.5 1320.8 1353.0 1376.7 1396.3 1399.1 1386.5 1354.4 1297.1 1225.8 1143.3 1059.5 949.0 827.4 717.0 
606.6 508.8 430.5 383.0 367.6 360.6 349.4 341.0 322.9 299.1 269.8 225.0 155.1 88.1 44.7 2.8 1.4 0.0 
1259.3 1223.0 1227.2 1248.1 1278.9 1313.8 1341.8 1364.2 1380.9 1383.7 1371.1 1333.4 1269.1 1197.8 1111.2 1021.7 900.1 782.7 672.3 
573.1 482.2 416.5 376.0 369.0 373.2 366.2 364.8 341.0 317.3 290.7 229.2 134.2 60.1 18.2 0.0 0.0 0.0 
1259.3 1221.6 1228.6 1245.3 1276.1 1309.6 1339.0 1361.4 1378.1 1380.9 1365.5 1330.6 1266.3 1197.8 1108.4 1014.7 888.9 774.3 662.5 
570.3 479.4 413.7 376.0 370.4 376.0 367.6 366.2 343.8 325.7 303.3 236.2 141.2 26.6 0.0 0.0 0.0 0.0 
